Program
   BeforeStart
     Move to Initial start position
       'Set Actual Robot Payload (enter your TCP payload)'
       set_payload(1)
       'Move to a Start Position (reteach this point to a safe home location!)'
       MoveJ
         Start
       Wait: 0.01
       FT Sensor: Enabled
       'Use Options to adjust Filter for your sander vibrations'
       FT Sensor: Options
       'Adjust sensitivity of UR Force mode'
       force_mode_set_damping(1)
       'Gain scaling is available for E Series robots'
       'force_mode_set_gain_scaling(0.5)'
   Robot Program
     Bias the sensor
       Wait: 1.0
       FT Sensor: Bias
     Move down until the tool touches a surface
       MoveJ
         'Move to hover above surface (reteach to a point ~5cm above surface)'
         AboveTable
       If ATI_ZForce>-2
         'Relative motion in Z'
         movel(pose_trans(get_actual_tcp_pose(),p[0,0,.2,0,0,0]),a=0.05,v=.04,t=0,r=0)
     Move across the surface while applying 2N of force
       Force
         If the tool encounters too much resistance, return to start position
           If xyPlaneForce <20
             'Relative motion 0.3m in -Y'
             movel(pose_trans(get_actual_tcp_pose(), p[0,-.3,0,0,0,0]),a=0.04,v=.02,t=0,r=0)
     Reset to a starting position for next motion
       'Relative motion in Z'
       movel(pose_trans(get_actual_tcp_pose(), p[0,0,-.2,0,0,0]),a=0.04,v=.1,t=0,r=0)
     Move down until the tool touchs a surface
       If ATI_ZForce>-2
         'Relative motion in Z'
         movel(pose_trans(get_actual_tcp_pose(),p[0,0,.2,0,0,0]),a=0.05,v=.04,t=0,r=0)
     Move across the surface while applying 2N of force
       Force
         If the tool encounters too much resistance, return to start position
           If xyPlaneForce <20
             'Relative motion 0.3m in +Y'
             movel(pose_trans(get_actual_tcp_pose(), p[0,.3,0,0,0,0]),a=0.04,v=.02,t=0,r=0)
     Reset to a starting position for next motion
       movel(pose_trans(get_actual_tcp_pose(), p[0,0,-.2,0,0,0]),a=0.04,v=.1,t=0,r=0)
       MoveJ
         Start
   Thread_1
     'UR Command get_tcp_force() is transformed to Base'
     TCPForce≔get_tcp_force()
     'ATI reading in the sensor frame'
     ATI_rawFT≔ati_ftsensor.get_raw_ft()
     'Adjust the TCP offset parameters for your tool!'
     'ATI reading in the TCP frame: Example TCP is .5m offset in Z from the sensor measuring face'
     ATI_TCP_FT≔ati_ftsensor.get_tcp_ft(0, 0, .5, 0, 0, 0)
     ATI_ZForce≔ATI_TCP_FT[2]
     Get magnitude of force in X-Y plane, accounting for friction of tool
       xyPlaneForce≔sqrt(pow(TCPForce[0], 2) + pow(TCPForce[1], 2)) - 0.3*ATI_ZForce
     Wait: 0.01